2.14.2 Start-of-Frame Detection Can Unintentionally Be Triggered in Active Mode
0’ when in Active mode. No interrupt will be triggered.Work Around
Disable Start-of-Frame Detection by writing ‘0’ to the Start-of-Frame Detection Enable (SFDEN) bit in the USART Control B (USARTn.CTRLB) register when the device is in Active mode. Re-enable it by writing the bit to ‘1’ before transitioning to Standby sleep mode. This work around depends on a protocol preventing a new incoming frame when re-enabling Start-of-Frame Detection. Re-enabling Start-of-Frame Detection, while a new frame is already incoming, will result in corrupted received data.
Affected Silicon Revisions
| Rev. A3 | Rev. A4 | Rev. A6 |
| X | X | X |