The Atmel AVR Dragon Debugger
With the Atmel® AVR® Dragon, Atmel has set a new standard for low-cost development tools. AVR Dragon™ supports all programming modes for the Atmel AVR device families. It also includes full debugging support for most Atmel AVR devices.