1 Introducing AVR Dragon


With the Atmel AVR Dragon, Atmel has set a new standard for low-cost development tools. AVR Dragon supports all programming modes for the Atmel AVR device families. It also includes full debugging support for most AVR devices.
At a fraction of the price traditionally associated with this kind of featured tool, the AVR Dragon will fulfill all your programming and debugging needs. The flexible and secure firmware upgrade feature allows the software front-end to easily upgrade the AVR Dragon to support new devices.
To see which devices are currently supported read the Atmel Studio release notes/readme.
New devices will be added through Atmel Studio updates on a regular basis.