44.5.3 Debug Operation
When the CPU is halted in Debug mode, this peripheral will halt normal operation. This peripheral can be forced to continue operation during debugging - refer to the Debug Control (DBGCTRL) register for details.
When the CPU is halted in Debug mode, this peripheral will halt normal operation. This peripheral can be forced to continue operation during debugging - refer to the Debug Control (DBGCTRL) register for details.
DS60001715K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.