4.5.6 PDEC IOSET Configurations
The following table provides each IOSET Pins for PDEC instance.
| PDEC Signal | IOSET 1 Pins | IOSET 2 Pins | IOSET 3 Pins | IOSET 4 Pins |
|---|---|---|---|---|
| QDI[0] | PC16 | PB18 | PA24 | PB23 |
| QDI[1] | PC17 | PB19 | PA25 | PB24 |
| QDI[2] | PC18 | PB20 | PB22 | PB25 |
The following table provides each IOSET Pins for PDEC instance.
| PDEC Signal | IOSET 1 Pins | IOSET 2 Pins | IOSET 3 Pins | IOSET 4 Pins |
|---|---|---|---|---|
| QDI[0] | PC16 | PB18 | PA24 | PB23 |
| QDI[1] | PC17 | PB19 | PA25 | PB24 |
| QDI[2] | PC18 | PB20 | PB22 | PB25 |
DS60001715K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.