9.2.2 NVM Boot Configuration Row (BOCOR)

The NVM Boot Configuration can be read at address 0x00800030.

Table 9-4. NVM Boot Configuration Mapping
Bit PositionNameUsageRelated

Peripheral

Register

Default

Values

3:0BOOTPROTLOCK Boot Protection Lock NVMCTRL.STATUS 0xF
4DBPELOCK Dual Boot Protection Enable Lock NVMCTRL.STATUS 0x1
31:5ReservedReserved——