27.5.12 Error Correction Code
Error Correcting Code (ECC) is implemented to detect and correct errors that may arise in the NVM array. ECC is enabled by default and cannot be disabled by the user.
Error Correcting Code (ECC) is implemented to detect and correct errors that may arise in the NVM array. ECC is enabled by default and cannot be disabled by the user.
DS60001715K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.