15.2 Features
The following are key features of the GCLK module:
- Provides a device-defined, configurable number of Peripheral Channel clocks
- Wide frequency
range:
- Various clock sources
- Embedded dividers
The following are key features of the GCLK module:
DS60001715K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.