12.5.5 Sleep Mode Operation
In Sleep mode, the PAC is kept enabled if an available bus host (CPU, DMA) is running. The PAC will continue to catch access errors from the module and generate interrupts or events.
In Sleep mode, the PAC is kept enabled if an available bus host (CPU, DMA) is running. The PAC will continue to catch access errors from the module and generate interrupts or events.
DS60001715K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.