19.4 Signal Description
| Signal | I/O Pin | Name | Type Description |
|---|---|---|---|
| OUT[0] | PB01 | Digital Output | SUPC Output 0 |
| OUT[1] | PB02 | Digital Output | SUPC Output 1 |
Note: The PB01 and PB02 pins are BACKUP I/O
pins.
| Signal | I/O Pin | Name | Type Description |
|---|---|---|---|
| OUT[0] | PB01 | Digital Output | SUPC Output 0 |
| OUT[1] | PB02 | Digital Output | SUPC Output 1 |
DS60001715K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.