20.6.9 Global Status

Name: PWSAKDLY
Offset: 0x12
Reset: 0x00
Property: –

Bit 76543210 
 IGNACK DLYVAL[6:0] 
Access RRRRRRRR 
Reset 00000000 

Bit 7 – IGNACK  Ignore Acknowledge signal

ValueDescription
0 Power Switch acknowledge signal is taken into account when entering/exiting retention mode. According to the DLYVAL field, a supplementary delay is also added (from 0 to 127 digital ring oscillator period).
1 Power Switch acknowledge signal is ignored when entering/exiting retention mode, and is replaced by a overflow counter signal clocked on internal digital ring oscillator. The overflow counter is programmable by using the DLYVAL field.

Bits 6:0 – DLYVAL[6:0] Delay value

Value of the counter overflow. See the IGNACK bit description to get more details.