This bit field counts
frames that are not an integral number of bytes long and have bad CRC when their length
is truncated to an integral number of Bytes and are between 64 and 1518 Bytes in length
(1536 if NCFGR.MAXFS=1). This bit field is also incremented if a symbol error is
detected and the frame is of valid length and does not have an integral number of
Bytes.
DS60001715K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.