23.5.4 Debug Operation
When the CPU is halted in Debug mode the RTC will halt normal operation. The RTC can be forced to continue operation during debugging. Refer to the DBGCTRL for additional information.
When the CPU is halted in Debug mode the RTC will halt normal operation. The RTC can be forced to continue operation during debugging. Refer to the DBGCTRL for additional information.
DS60001715K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.