13.12.8 Device Identification
The information in this register is related to the Ordering Information.
| Name: | DID |
| Offset: | 0x0018 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PROCESSOR[3:0] | FAMILY[4:1] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | p | p | p | p | f | f | f | f | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FAMILY[0] | SERIES[5:0] | ||||||||
| Access | R | R | R | R | R | R | R | ||
| Reset | f | s | s | s | s | s | s | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DIE[3:0] | REVISION[3:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | d | d | d | d | r | r | r | r | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEVSEL[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 31:28 – PROCESSOR[3:0] Processor
The value of this field defines the processor used on the device.
Bits 27:23 – FAMILY[4:0] Product Family
The value of this field corresponds to the product family part of the ordering code.
Bits 21:16 – SERIES[5:0] Product Series
The value of this field corresponds to the Key Feature Set and Family Variant part of the ordering code.
| Value | Description |
|---|---|
| 0x00 | PIC32CX SG60 |
| 0x01 | Reserved |
| 0x02 | PIC32CX SG61 |
| 0x03-0x06 | Reserved |
| 0x07 | PIC32CX SG41 |
| 0x08-0x3F | Reserved |
Bits 15:12 – DIE[3:0] Die Number
Identifies the die family.
Bits 11:8 – REVISION[3:0] Revision Number
Identifies the die revision number.
Bits 7:0 – DEVSEL[7:0] Device Selection
This bit field identifies a device within a product family and product series.
Refer to Ordering Information for device configurations and corresponding values for Flash memory density and pin count.
| Value | Description |
|---|---|
| 0x00 | 1 MB Flash / 256 KB SRAM / 128-pin |
| 0x01 | 1 MB Flash / 256 KB SRAM / 100-pin |
| 0x02 | 1 MB Flash / 256 KB SRAM / 64-pin |
| 0x03 | 1MB Flash/ 256KB SRAM/ 80-pin |
| 0x04 - 0xFF | Reserved |