39.7.6 Reception Holding Register

Table 39-2. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RHR
Offset: 0x14
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 RDATA[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RDATA[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 RDATA[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RDATA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – RDATA[31:0] Reception Data

ISIZESCALEDSIZEDescription
8_BITS-1_DATARDATA[7:0] is useful
2_DATARDATA[15:0] is useful
4_DATARDATA[31:0] is useful
10_BITS0 (OFF)1_DATARDATA[9:0] is useful
2_DATARDATA[9:0] and RDATA[25:16] are useful
1 (ON)1_DATARDATA[15:0] is useful
2_DATARDATA[31:0] is useful
12_BITS0 (OFF)1_DATARDATA[11:0] is useful
2_DATARDATA[11:0] and RDATA[27:16] are useful
1 (ON)1_DATARDATA[15:0] is useful
2_DATARDATA[31:0] is useful
14_BITS0 (OFF)1_DATARDATA[13:0] is useful
2_DATARDATA[13:0] and RDATA[29:16] are useful
1 (ON)1_DATARDATA[15:0] is useful
2_DATARDATA[31:0] is useful