11.8.7 Cache Maintenance 1

Table 11-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MAINT1
Offset: 0x24
Reset: 0x00000000
Property: Write-only

Bit 3130292827262524 
 WAY[3:0]     
Access WWWW 
Reset 0000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     INDEX[7:4] 
Access WWWW 
Reset 0000 
Bit 76543210 
 INDEX[3:0]     
Access WWWW 
Reset 0000 

Bits 31:28 – WAY[3:0] Invalidate Way

ValueNameDescription
0x0WAY0Way 0 is selection for index invalidation
0x1WAY1Way 1 is selection for index invalidation
0x2WAY2Way 2 is selection for index invalidation
0x3WAY3Way 3 is selection for index invalidation
0x4-0xFReserved

Bits 11:4 – INDEX[7:0] Invalidate Index

This field selects the index value for invalidation