9.1 Embedded Memories
- Internal high-speed Flash with Read-While-Write (RWW) capability on a section of the array
- Internal high-speed RAM, single-cycle access at full speed
- Internal backup RAM, single-cycle access at full speed
The 32-bit physical memory address space is mapped as follows:
| Memory | Start Address | Size in KB (unless otherwise stated) | ||
|---|---|---|---|---|
| Flash | 0x00000000 | 1024 | ||
| SRAM | 0x20000000 | 256 | ||
| Backup SRAM | 0x47000000 | 8 | ||