19.6.5.3.3 BOD33 Hysteresis
A hysteresis on the trigger threshold of a BOD will reduce the sensitivity to ripples on the monitored voltage: instead of switching RESET at each crossing of VBOD, the thresholds for switching RESET on and off are separated (VBOD(min) and VBOD(max), respectively).
Hysteresis OFF:
Hysteresis ON:
Enabling the BOD33 hysteresis by writing the Hysteresis bit field in the BOD33 register (BOD33.HYST) to a non-null value will add hysteresis to the BOD33 threshold level.
Note:
- The hysteresis functionality can be used in Sampling Mode.
- The hysteresis feature is not functional while the device is in STANDBY sleep mode.