23.5 Peripheral Dependencies
| Peripheral Name | Real-Time Counter (RTC) |
| Base Address | 0x4000_2400 (Peripheral Bus A) |
| NVIC IRQ Index:Source | 11 : ALARM0, ALARM1, CMP0 , CMP1, CMP2, CMP3, OVF, PER0, PER1, PER2, PER3, PER4, PER5, PER6, PER7, TAMPER |
| MCLK APB Clock (1) | CLK_RTC_APB, Enabled, APBAMASK.RTC |
| GCLK Peripheral Channel Index:Clock Name (2) | n/a |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 9 |
| DMA Trigger Index:Source (DMAC.CHCTRLAk,k = 0,1,...31) | 1 : DMA Timestamp (TIMESTAMP) |
| EVSYS Users (EVSYS.USERm) (3) | 0 : RTC Tamper (RTC_TAMPER) (A) |
| EVSYS Generators (EVSYS.CHANNELn) | 4-11 : RTC Period x, x = 0..7 (RTC_PERx) 12-15 : RTC Comparison x, x=0..3 (RTC_CMPx) 16 : RTC Tamper Detection (RTC_TAMPER) 17 : RTC Overflow (RTC_OVF) |
|
Note:
| |