31.6.7 Synchronization
Due to asynchronicity between the main clock domain and the peripheral clock domains, some registers need to be synchronized when written or read.
Required write synchronization is denoted by the "Write-Synchronized" property in the register description.
Required read synchronization is denoted by the "Read-Synchronized" property in the register description.