35.5 Peripheral Dependencies
| Peripheral Name | QSPI - Quad Serial Peripheral Interface |
| Base Address | 0x4200_3400 (Peripheral Bus C) |
| NVIC IRQ Index:Source | 134 : RXC, DRE, TXC, ERROR, CSRISE, INSTREND |
| MCLK APB Clock (1) | CLK_QSPI_AHB, Enabled, AHBMASK.QSPI CLK_QSPI2X_AHB Enabled, AHBMASK.QSPI_2X APBCMASK.QSPI, Enabled, APBCMASK.QSPI |
| GCLK Peripheral Channel Index:Clock Name | n/a |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 77 |
| DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31) | 83 : RX; 84 : TX |
|
Note:
| |