48.4 Peripheral Dependencies
| Peripheral Name | TRNG – True Random Number Generator |
| Base Address | 0x4200_2800 (Peripheral Bus C) |
| NVIC IRQ Index:Source | 131 : DATARDY |
| MCLK APB Clock (1) | CLK_TRNG_APB, Disabled, APBCMASK.TRNG |
| GCLK Peripheral Channel Index:Clock Name | n/a |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 74 |
| EVSYS Users (EVSYS.USERm) | n/a |
| EVSYS Generators (EVSYS.CHANNELn) | 115 : TRNG Ready (TRNG_Ready) |
|
Note:
| |