25.4 Peripheral Dependencies
| Peripheral Name | DMAC – Direct Memory Access Controller |
| Base Address | 0x4100_A000 (Peripheral Bus B) |
| NVIC IRQ Index:Source | 31 : SUSP0, TCMPL0, TERR0 32 : SUSP1, TCMPL1, TERR1 33 : SUSP2, TCMPL2, TERR2 34 : SUSP3, TCMPL3, TERR3 35 : SUSP4..31, TCMPL4..31, TERR4..31 |
| MCLK APB Clock (1) | CLK_DMAC_AHB, Enabled, AHBMASK.DMAC |
| GCLK Peripheral Channel Index:Clock Name (2) | n/a |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 37 |
| DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31) | n/a |
| EVSYS Users (EVSYS.USERm) (3) | 5-12 : DMA Channel x, x=0..7 (DMAC_CH0..7) (S,R) |
| EVSYS Generators (EVSYS.CHANNELn) | 34-37 : DMA Channel x, x=0..3 (DMAC_CHx) |
|
Note:
| |