18.7.5 Status
| Name: | STATUS |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DPLL1TO | DPLL1LCKF | DPLL1LCKR | |||||||
| Access | R | R | R | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DPLL0TO | DPLL0LCKF | DPLL0LCKR | |||||||
| Access | R | R | R | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DFLLRCS | DFLLLCKC | DFLLLCKF | DFLLOOB | DFLLRDY | |||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| XOSCCKSW1 | XOSCCKSW0 | XOSCFAIL1 | XOSCFAIL0 | XOSCRDY1 | XOSCRDY0 | ||||
| Access | R | R | R | R | R | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 26 – DPLL1TO DPLL1 Lock Timeout
0: DPLL1 Lock time-out not detected.
1: DPLL1 Lock time-out detected.
Bit 25 – DPLL1LCKF DPLL1 Lock Fall
0: DPLL1 Lock fall edge not detected.
1: DPLL1 Lock fall edge detected.
Bit 24 – DPLL1LCKR DPLL1 Lock Rise
0: DPLL1 Lock rise edge not detected.
1: DPLL1 Lock rise edge detected.
Bit 18 – DPLL0TO DPLL0 Lock Timeout
0: DPLL0 Lock time-out not detected.
1: DPLL0 Lock time-out detected.
Bit 17 – DPLL0LCKF DPLL0 Lock Fall
0: DPLL0 Lock fall edge not detected.
1: DPLL0 Lock fall edge detected.
Bit 16 – DPLL0LCKR DPLL0 Lock Rise
0: DPLL0 Lock rise edge not detected.
1: DPLL0 Lock rise edge detected.
Bit 12 – DFLLRCS DFLL Reference Clock Stopped
0: DFLL reference clock is running.
1: DFLL reference clock has stopped.
Bit 11 – DFLLLCKC DFLL Lock Coarse
0: No DFLL coarse lock detected.
1: DFLL coarse lock detected.
Bit 10 – DFLLLCKF DFLL Lock Fine
0: No DFLL fine lock detected.
1: DFLL fine lock detected.
Bit 9 – DFLLOOB DFLL Out Of Bounds
0: No DFLL Out Of Bounds detected.
1: DFLL Out Of Bounds detected.
Bit 8 – DFLLRDY DFLL Ready
0: DFLL is not ready.
1: DFLL is stable and ready to be used as a clock source.
Bit 5 – XOSCCKSW1 XOSC1 Clock Switch
0: XOSC1 is not switched and provides the external clock or crystal oscillator clock.
1: XOSC is switched and provides the safe clock.
Bit 4 – XOSCCKSW0 XOSC0 Clock Switch
0: XOSC0 is not switched and provides the external clock or crystal oscillator clock.
1: XOSC0 is switched and provides the safe clock.
Bit 3 – XOSCFAIL1 XOSC1 Clock Failure
0: XOSC1 failure not detected.
1: XOSC1 failure detected.
Bit 2 – XOSCFAIL0 XOSC0 Clock Failure
0: XOSC0 failure not detected.
1: XOSC0 failure detected.
Bit 1 – XOSCRDY1 XOSC1 Ready
0: XOSC1 is not ready.
1: XOSC1 is stable and ready to be used as a clock source.
Bit 0 – XOSCRDY0 XOSC0 Ready
0: XOSC0 is not ready.
1: XOSC0 is stable and ready to be used as a clock source.