45.4 Signal Description
| Pin Name | Type | Description |
|---|---|---|
| TCC/WO[0] | Digital output | Compare channel 0 waveform output |
| TCC/WO[1] | Digital output | Compare channel 1 waveform output |
| … | ... | ... |
| TCC/WO[7] | Digital output | Compare channel 7 waveform output |
CAUTION: I/Os for TCC peripheral are grouped into I/O sets, listed in their
`IOSET' column in the pinout tables.
For these peripherals, it is mandatory to use I/Os that belong to the same I/O set. The timings are not guaranteed when I/Os from different I/O sets are mixed. Refer to the Pinout and Packaging chapter to get IOSET definitions.