12.4 Peripheral Dependencies
| Peripheral Name | PAC - Peripheral Access Controller |
| Base Address | 0x4000_0000 (Peripheral Bus A) |
| NVIC IRQ Index:Source | 41 : ERR |
| MCLK APB Clock(1) | CLK_PAC_AHB, Enabled, AHBMASK.PAC CLK_PAC_APB, Enabled, APBAMASK.PAC |
| GCLK Peripheral Channel Index:Clock Name | n/a |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 0 |
| EVSYS Users (EVSYS.USERm) | n/a |
| EVSYS Generators (EVSYS.CHANNELn) | 38 : PAC Access Error (PAC_ACCERR) |
|
Note:
| |