20.6.4 Interrupt Enable Set
| Name: | INTENSET |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLEEPRDY | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – SLEEPRDY Sleep Mode Entry Ready Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Sleep Mode Entry Ready Interrupt Enable bit and enable the Sleep Mode Entry Ready interrupt.
| Value | Description |
|---|---|
| 0 | The Sleep Mode Entry Ready interrupt is disabled. |
| 1 | The Sleep Mode Entry Ready interrupt is enabled. |