24.6.2 Control B
Note: Writing the Frequency Meter Control B
register (FREQM.CTRLB) will result in a PAC error which must be ignored.
| Name: | CTRLB |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| START | |||||||||
| Access | W | ||||||||
| Reset | 0 |
Bit 0 – START Start Measurement
| Value | Description |
|---|---|
| 0 | Writing a '0' has no effect. |
| 1 | Writing a '1' starts a measurement. |