19.6.3.3.1 Entering Battery Backup Mode
Entering backup mode can be triggered by either:
- Wait-for-interrupt (WFI) instruction with the Power Manager (PM) configuration bit: SLEEPCFG.SLEEPMODE=BACKUP (if BBPS.CONF=FORCED)
- BOD33 detection: When the BOD33 detects loss of Main Power, the Backup Domain will be powered by battery and the device will enter the backup mode. For this trigger, the following register configuration is required: BOD33.ACTION=BKUP.