20.5.3.3 Sleep Mode Controller
A Sleep mode is entered by executing the Wait For Interrupt instruction (WFI). The Sleep Mode bits in the Sleep Configuration register (SLEEPCFG.SLEEPMODE) select the level of the Sleep mode.
Note: A small latency happens between the
store instruction and actual writing of the SLEEPCFG.SLEEPCFG register due to bridges. Software must ensure that the
SLEEPCFG register reads the desired value before executing a WFI
instruction.
Note: After power-up, the MAINVREG low power
mode takes some time to stabilize. Once stabilized, the INTFLAG.SLEEPRDY bit is set.
Before entering Standby, Hibernate or Backup mode, software must ensure that the
INTFLAG.SLEEPRDY bit is set.
| Mode | Mode Entry | Wake-Up Sources |
|---|---|---|
| IDLE | SLEEPCFG.SLEEPMODE = IDLE | Synchronous (2) (APB, AHB), asynchronous (1) |
| STANDBY | SLEEPCFG.SLEEPMODE = STANDBY | Synchronous (3), asynchronous (1) |
| HIBERNATE | SLEEPCFG.SLEEPMODE = HIBERNATE | Hibernate reset detected by the RSTC |
| BACKUP | SLEEPCFG.SLEEPMODE = BACKUP | Backup reset detected by the RSTC |
| OFF | SLEEPCFG.SLEEPMODE = OFF | External Reset |
Note:
- Asynchronous: interrupt generated on generic clock, external clock, or external event.
- Synchronous: interrupt generated on synchronous (APB or AHB) clock.
- Synchronous interrupt only for peripherals configured to run in standby.
Note: The type of wake-up sources (synchronous or asynchronous) is given in each module
interrupt section.
The sleep modes (Idle, Standby, Hibernate, Backup, and Off) and their effect on the clocks activity, the regulator and the NVM state are described in the table and the sections below. Refer to Power Domain Controller for the power domain gating effect.
| Mode | Main clock | CPU | AHBx and APBx clock | GCLK clocks | Oscillators | Regulator | NVM | |
|---|---|---|---|---|---|---|---|---|
| ONDEMAND = 0 | ONDEMAND = 1 | |||||||
| Active | Run | Run | Run | Run(1) | Run | Run if requested | MAINVREG | active |
| IDLE | Run | Stop | Stop(2) | Run(1) | Run | Run if requested | MAINVREG | active |
| STANDBY | Stop | Stop | Stop(2) | Stop(2) | Run if requested or RUNSTDBY=1 | Run if requested | MAINVREG in low power mode | Ultra Low power |
| HIBERNATE | Stop | Stop | Stop | Stop | Stop | Stop | MAINVREG in low power mode | Ultra Low power+ |
| BACKUP | Stop | Stop | Stop | Stop | Stop | Stop | Backup regulator (LPVREG) | OFF |
| OFF | Stop | Stop | Stop | OFF | OFF | OFF | OFF | OFF |
Note:
- Running if requested by peripheral during SleepWalking.
- Running during SleepWalking.