26.5 Peripheral Dependencies
| Peripheral Name | EIC – External Interrupt Controller |
| Base Address | 0x4000_2800 (Peripheral Bus A) |
| NVIC IRQ Index:Source | 12 : EXTINT0, 13 : EXTINT1, 14 : EXTINT2, 15 : EXTINT3, 16 : EXTINT4, 17 : EXTINT5, 18 : EXTINT6, 19 : EXTINT7, 20 : EXTINT8, 21 : EXTINT9, 22 : EXTINT10, 23 : EXTINT11, 24 : EXTINT12, 25 : EXTINT13, 26 : EXTINT14, 27 : EXTINT15 |
| MCLK APB Clock (1) | CLK_EIC_APB, Enabled, APBAMASK.EIC |
| GCLK Peripheral Channel Index:Clock Name (2) | 4 : GCLK_EIC |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 10 |
| EVSYS Users (EVSYS.USERm) | n/a |
| EVSYS Generators (EVSYS.CHANNELn) | 18-33 : EIC External Interrupt x, x = 0..15 (EIC_EXTINTx) |
|
Note:
| |