28.6.6 Debug Control
| Name: | DBGCTRL |
| Offset: | 0x0F |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ECCELOG | ECCDIS | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – ECCELOG ECC Error Log
| Value | Description |
|---|---|
| 0 | ECC errors for debugger reads are not logged. |
| 1 | ECC errors for debugger reads are logged if DBGCTRL.ECCDIS=0. |
Bit 0 – ECCDIS ECC Disable
| Value | Description |
|---|---|
| 0 | ECC errors are are corrected for debugger reads and logged based on DBGCTRL.ECCELOG. |
| 1 | ECC errors are masked for debugger reads. |