16.2 Features
The following are key features of the MCLK:
- Generates CPU, AHB, and APB system
clocks
- Clock source and division factor from GCLK
- Clock prescaler with 1x to 128x division
- Safe run-time clock switching from GCLK
- Module-level clock gating through maskable peripheral clocks