38.5 Peripheral Dependencies
| Peripheral Name | CAN0, CAN1 - Control Area Network |
| Base Address | CAN0 : 0x4200_0000 (Peripheral Bus C) CAN1 : 0x4200_0400 (Peripheral Bus C) |
| NVIC IRQ Index:Source | CAN0 : 78 : LINE0, LINE1 CAN1 : 79 : LINE0, LINE1 |
| MCLK APB Clock (1) | CLK_CAN0_AHB, Enabled ,AHBMASK.CAN0 CLK_CAN1_AHB, Enabled, AHBMASK.CAN1 |
| GCLK Peripheral Channel Index:Clock Name (2) | 27 : GCLK_CAN0 28 : GCLK_CAN1 |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | Not supported by PAC |
| DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31) | CAN0: 20 : Debug Request (DEBUG) CAN1: 21 : Debug Request (DEBUG) |
|
Note:
| |