30.4 Peripheral Dependencies
| Peripheral Name | EVSYS – Event System |
| Base Address | 0x4100_E000 (Peripheral Bus B) |
| NVIC IRQ Index:Source | 36 : EVD0, OVR0; 37 : EVD1, OVR1; 38 : EVD2, OVR2; 39 : EVD3, OVR3; 40 : EVD4..11; OVR4..11 |
| MCLK APB Clock (1) | CLK_EVSYS_APB, Disabled, APBBMASK.EVSYS |
| GCLK Peripheral Channel Index:Clock Name (2) | 11-22 : GCLK_EVSYS_CHx, x=0,1,...11 |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 39 |
|
Note:
| |