51.5 Peripheral Dependencies
| Peripheral Name | ADC0 – Analog-to-Digital Converter 0 |
| Base Address | 0x4300_1C00 (Peripheral Bus D) |
| NVIC IRQ Index:Source | 118 : OVERRUN, WINMON; 119 : RESRDY |
| MCLK APB Clock (1) | CLK_ADC0_APB, Disabled, APBDMASK.ADC0 |
| GCLK Peripheral Channel Index:Clock Name (2) | 40 : GCLK_ADC0 |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 103 |
| DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31) | 68 : RESRDY, 69 : SEQ |
| EVSYS Users (EVSYS.USERm) (3) | 55 : Start Conversion (ADC0 START) (A,S,R) 56 : Flush ADC0 (ADC0 SYNC) (A,S,R) |
| EVSYS Generators (EVSYS.CHANNELn) | 103 : Result Ready (ADC0_RESRDY) 104 : Window Monitor (ADC0_WINMON) |
| Peripheral Name | ADC1 – Analog-to-Digital Converter 1 |
| Base Address | 0x4300_2000 (Peripheral Bus D) |
| NVIC IRQ Index:Source | 120 : OVERRUN, WINMON; 121 : RESRDY |
| MCLK APB Clock (1) | CLK_ADC1_APB, Disabled, APBDMASK.ADC1 |
| GCLK Peripheral Channel Index:Clock Name (2) | 41 : GCLK_ADC1 |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 104 |
| DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31) | 70 : RESRDY, 71 : SEQ |
| EVSYS Users (EVSYS.USERm) (3) | 57 : Start Conversion (ADC1 START) (A,S,R) 58 : Flush ADC1 (ADC1 SYNC) (A,S,R) |
| EVSYS Generators (EVSYS.CHANNELn) | 105 : Result Ready (ADC1_RESRDY) 106 : Window Monitor (ADC1_WINMON) |
Note:
- Clock Name, Default State, Mask Field.
- See GCLK.PCHCTRLm Register, where m = Index.
- (A,S,R): A = Asynchronous path, S = Synchronous path, R = Resynchronized path.