Wi-Fi® - IEEE® 802.11 b/g/n, Single Stream (1x1) 20 MHz Bandwidth WLAN Link 
- Compatible with Wi-Fi® 6/7 Access Points/Routers at 2.4 GHz
 
  - Integrated Power Amplifier (PA), Low Noise Amplifier (LNA) and Transmitter/Receiver (TX/RX) Switch
 - Up to 20.5 dBm Transmit Power in 802.11b Mode
 - 2.4 GHz (2400-2483.5 MHz) ISM Band
 - Infrastructure Basic Service Set (BSS) Station (STA) and Soft-AP Mode with up to Eight STAs
 - WPA3, WPA2 and WEP Modes
 - Transmission Control Protocol/Internet Protocol (TCP/IP)-Based Connectivity Protocols Along with SSL and MQTT Capabilities
 - Hardware Accelerators for Wi-Fi® and TLS Security to Improve Connection Time
 - Hardware-Based IEEE 802.15.2 Compliant Three-Wire Packet Traffic Arbitration (PTA) Interface for Wi-Fi/Bluetooth® Coexistence
 - On-Chip Network Stack to Offload MCU
- Network features – TCP, UDP, DHCP, ARP, HTTP, MQTT, IPv6, TLS 1.2 and DNS
 - Hardware accelerators for Wi-Fi and TLS security to improve connection time
 
  - Hardware-Based Low-Power Modes with Support for Magic Packet-Based Snooze Mode
- Low Power modes: Connected Sleep and Extreme Deep Sleep (XDS) mode
 - Fast host wake-up from Sleep mode by a pin or the host Input/Output (I/O) transaction
 - Optional low-power secondary oscillator (RTCC oscillator) 32.768 kHz for real-time clock and calendar applications
 
  - Immutable Secure Boot with Hardware Root of Trust
 - Supports Host Assisted OTA Firmware Update
 
 Bluetooth® - Bluetooth® Low Energy 6.0 Certified(1)
 - Up to +12 dBm Programmable Transmit Output Power
 - Typical Receiver Power Sensitivity:
- Bluetooth Low Energy at 1 Mbps: -97 dBm
 - Bluetooth Low Energy at 2 Mbps: -94 dBm
 - Bluetooth Low Energy at 125 Kbps: -104 dBm
 - Bluetooth Low Energy at 500 Kbps: -101 dBm
 - Digital RSSI indicator (-50 dBm to -90 dBm)
 
  
  | - Bluetooth Supported Features:
- 2M uncoded PHY
 - Long range (Coded PHY)
 - Channel selection algorithm #2
 - Advertising extensions, offloads CPU with hardware-based scheduler
 - High duty cycle non-connectible advertising
 - Data length extensions
 - Secure connections
 - Privacy upgrades (with hardware white-list support)
 
  - ECDH P256 Hardware Engine for Link Key Generation when Bluetooth Pairing
 - AES128 Hardware Module for Real-Time Bluetooth Payload Data Encryption
 - Pre-programmed MAC Address
 - Bluetooth Qualification Test Facility (BQTF) Certification
 - Bluetooth Low Energy Profiles:
- Bluetooth Low Energy peripheral and central roles
 - Bluetooth Low Energy APIs for application layer to implement standard or customize GATT based profiles/services
 - Microchip transparent UART Service
 - Battery service
 - Device information service
 - Custom service
 - Multi-link and multi-role
 
  - Bluetooth Low Energy Services:
- Provisioning
 - OTA update - Device Firmware Upgrade (DFU)
 - Advertisement/Beacon
 - Personalized configuration
 - Alert notification service
 
  - Connectivity Standards
- Bluetooth v6.0
 - ETSI EN 300 328 and EN 300 440 Class 2
 - FCC CFR47 Part 15 and ARIB STD-T66
 
  
 Note: - Requires BLE SDK v1.5 or later
 
  Wi-Fi® and Bluetooth® Low Energy Coexistence - Hardware Based Three-Wire PTA for Wi-Fi® and Bluetooth® Coexistence
 - Integrated 2.4 GHz Ultra-low Power RF Transceiver shared among Bluetooth, Link (MAC) Controllers and Proprietary Modulation Schemes
 
  | 
Core: 64 MHz ARM® Cortex®-M4 - 3.35 Coremark®/MHz
 - 4 KB Combined Instruction Cache and Data Cache
 - Eight-Zone Memory Protection Unit (MPU)
 - Thumb®-2 Instruction Set
 - Digital Signal Processing Application-Specific Extension (ASE) Rev 2
 - Nested Vector Interrupt Controller (NVIC)
 - Embedded Trace Module (ETM) with Instruction Trace Stream
 - Core Sight Embedded Trace Buffer (ETB)
 - Trace Port Interface Unit (TPIU)
 - IEEE® 754-Compliant Floating Point Unit (FPU)
 
 Memories - 1 MB On-Chip Self-Programmable Flash with:
- Error Correction Code (ECC)
 - Prefetch module to speed up Flash accesses
 - 20-years of data retention support
 
  - 32 KB NVR Flash (Eight Sectors)
- Private/public boot code and data
 - NV calibration data
 
  - 128 KB Multi-Port Programmable QoS SRAM Main Memory
 - Up to 4 KB of Tightly Coupled Memory (TCM)
 - Up to 8 KB Backup SRAM
 - Single 32-bit Backup Register
 
 System - Power-on Reset (POR) and Brown-Out Detect (BOD)
 - Internal and External Clock Options
 - External Interrupt Controller (EIC)
 - Up to Four External Interrupts
 - One Non-Maskable Interrupt
 - Run, Idle, Dream, Sleep, Deep Sleep and Extreme Deep Sleep Modes
 - Sleep Walking Peripherals
 - 2-pin Serial Wire Debug (SWD) Programming, Test and Debugging Interface
 
 High Performance Peripherals - 16-Channel Direct Memory Access Controller (DMAC)
- Built-in CRC with memory CRC generation/monitor hardware support
 
  
 System Peripherals - 32-Channel Event System
- All channels can be connected to any event generator
 - All channels provide a pure asynchronous path
 - Twelve channels support synchronous and re-synchronous
 
  
  | - Four Serial Communication Interfaces (SERCOM), Each Configurable to Operate as:
- USART with full-duplex and single-wire half-duplex configuration
 - ISO7816
 - I2C up to 1 MHz (three SERCOMs support I2C)
 - LIN Commander/Responder
 - RS485
 - SPI inter-byte space
 
  - Four 16-bit Timers/Counters (TC), Each Configurable as:
- 16-bit TC with two compare/capture channels
 - 8-bit TC with two compare/capture channels
 - 32-bit TC with two compare/capture channels
 
  - Two 24-bit Timer/Counters for Control (TCC) with Extended Functions:
- Up to six compare channels with optional complementary output
 - Generation of synchronized Pulse Width Modulation (PWM) pattern across port pins
 - Deterministic fault protection, fast decay and configurable dead-time between complementary output
 - Dithering that increases resolution with up to 5 bits and reduces quantization error
 
  - One 16-bit Timer/Counters for Control (TCC) with Extended Functions:
- Up to two compare channels with optional complementary output
 
  - 32-bit Real Time Counter (RTCC) with Clock/Calendar Function
 - Up to one Wake-up Pin with Tamper Detection and Debouncing Filter
 - Watchdog Timer (WDT) with Window Mode
 - Deadman Timer (DMT)
 - CRC-32 Generator
 - Frequency Meter (FREQM)
 - One Configurable Custom Logic (CCL)
 - One Analog Comparator (AC) with Window Compare function
 - One Temperature Sensor (Die Temperature)
 
 Advanced Analog - 12-bit Analog-to-Digital Converter (ADC) Successive Approximation Register (SAR) Module:
- Up to eight analog channels
 - Up to two MSPS conversion rate
 - Multiple trigger sources
 - Supports die temperature sensor built into RF-analog (not an external ambient temperature sensor)
 - Two Analog Comparator (AC) with window compare function or single analog comparator
 - One dedicated AC and second AC is shared with PMU controller
 
  
  | 
Input/Output (I/O) - Flexible Peripheral Pin Select (PPS) Support
 - High-Current Sink/Source on Most I/O Pins
 - Configurable Open-Drain Output on Digital I/O Pins
 - Up to 22 Programmable I/O Pins
 
 Oscillators - 16 MHz, ±20 PPM Crystal/Resonator Oscillator or External Clock (POSC) for 2.4 GHz RF Transceiver
 - Shared System Phase-Locked Loop (PLL) with Bluetooth® RF Data Converter PLL
 - 32.768 kHz Ultra-low Power Internal Oscillator
 - Higher Accuracy 32.768 kHz, ±250 ppm Clock Options
- POSC derived 32 kHz clock
 - 32.768 kHz crystal/resonator oscillator (SOSC)
 - External 32.768 kHz clock source
 
  - 8 MHz Internal RC Oscillator (FRC)
 
 ECC608 on Module - Provides Robust Hardware-Based Security for IoT Applications
 - Facilitates Secure Cloud Authentication using Trust&Go Configuration
 - Supports Secure Key Storage and Cryptographic Operations
 
 Antennas - Dual U.FL Connectors for Dual External Antennas (separate Wi-Fi® and Bluetooth® Low Energy Antennas) improving Crosstalk and RF Performance
 
 Security – Bluetooth® Low Energy - Advanced Encryption Standard (AES) Engine with Support for 128/192/256-bit Cryptographic Key
 - One AES with 256-bit Key Length and up to 2 MB/s Data Rate
- Five confidential modes of operation
- Electronic Code Book (ECB)
 - Cipher Block Chaining (CBC)
 - Cipher Feedback (CFB)
 - Output Feedback (OFB)
 - Counter (CTR)
 
  - Supports counter with Cipher Block Chaining Message Authentication Code (CBC-MAC) mode
 - Galois Counter Mode (GCM)
 
  - True Random Number Generator (TRNG)
 - Public Key Cryptography Controller (PUKCC) and Associated Classical Public Key Cryptography Library (PUKCL)
- Rivest-Shamir-Adleman (RSA) and Digital Signature (DSA) algorithm
 - Elliptic Curves Cryptography (ECC), Elliptic Curve Cryptography Galois Field (ECC GF) (2n) and ECCGF (p)
 
  - Integrity Check Module (ICM) Based on Secure Hash Algorithm (SHA1, SHA224 and SHA256), Direct Memory Access (DMA) Assisted
 - Secure Boot Capable and Secure OTA Update
 
  | Security – Wi-Fi® - Hardware Accelerated Security Modes (CryptoMaster) with Built-in DMA Support
- Encryption engines (AES and TDES with different NIST modes of operation):
 - Five confidential modes of operation:
- Electronic Code Book (ECB)
 - Cipher Block Chaining (CBC)
 - Counter (CTR)
 - Cipher Feedback (CFB)
 - Output Feedback (OFB)
 
  
  - AES key sizes: 128b, 192b and 256b
 - Authentication engines:
- SHA-1 and SHA-2
 - AES GCM
 - HMAC and AES CMAC
 - On-chip oscillator for NDRNG generation
 
  - Multi-Purpose Public Key Crypto Engine Supporting the Following Algorithms:
- ECC/ECDH/ECDSA with standard NIST prime curves up to 521-bit, Curve25519 and Ed25519
 - RSA up to 2048-bit keys
 
  - Secure Boot and Secure OTA Update
 
 Clock Management - Integrated 16 MHz (PIC32CX-BZ2 IC) and 40 MHz (WINCS02IC) POSCs
 
 Package - 58-Pin LGA Package with Shield CAN
 - Size: 29 mm x 18 mm x 3 mm
 
 Operating Conditions - 3.0–3.6V Operating Range (Typical value is
                  3.3V)
 - -40 °C to +85 °C
 
 Certifications - PIC32WM-BW1
                                                  Module Certified to FCC, ISED, and CE Radio
                                                  Regulations (RED-DA Compliant)
 - Bluetooth® SIG and Wi-Fi Alliance® Compliant
 - RoHS and REACH Compliant
 
 Acronyms and Abbreviations For complete list of acronyms and abbreviations, refer to the Appendix D: Acronyms and Abbreviations.  |