This chapter provides the ordering information of the PIC32WM-BW1002UCWi-Fi® and Bluetooth® Low Energy Combo MCU
Module.
Table 1-1. PIC32WM-BW1 Module Ordering Details
Module Name
Description
Ordering Code
PIC32WM-BW1
Two U.FL antennas without Trust&GO
PIC32WM-BW1002UE-I/300
Two U.FL antennas with Trust&GO
PIC32WM-BW1002UC-I/300
The following figure illustrates the details of the Module ordering information.Figure 1-1. PIC32WM-BW1 Ordering Information
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.