Features
- Base setup for performing core independent brushless DC motor (BLDC) commutation and dead-time insertion using Configurable Custom Logic (CCL)
- 100% CPU available after initialization for additional tasks like control, monitoring, and communication
- Motor commutation based on Hall sensor signal using Analog Comparator (AC) and Configurable Custom Logic (CCL)
- Dead-time insertion based on Hall sensor signal using Analog Comparator (AC), Event System (EVSYS), and 16-bit Timer/Counter Type B (TCB)
- Pulse Width Modulated (PWM) signal generation using 16-bit Timer/Counter Type A (TCA)
- Example setup for Microchip ATtiny817 Xplained Mini is provided