| C | 10/2018 |
- Updated figures
1-1, 1-2, 1-3 in chapter "Relevant Devices"
- Minor editorial updates
|
| B | 02/2018 | Chapter "Relevant Devices" has been updated to include
tinyAVR® 0-series and megaAVR® 0-series |
| A | 08/2017 |
- Converted to
Microchip format and replaced the Atmel document number
42778
- Added "Relevant
Devices" and "Get Source Code from Atmel | START"
- Changed tiny817
references to tinyAVR® 1-series
where relevant
- Added direct
example project link to Start in Publication variables
|
| 42778B | 11/2016 | Minor correction in chapter "Device Specific Implementation
Details" |
| 42778A | 10/2016 | Initial document release |