2.2.1.4 Functions

  • bl_result_t BL_ImageVerify (void)

    Performs a verification sequence on the staging area image memory space.

  • bl_result_t BL_ImageVerifyById (uint8_t installLocationId)

    Performs a verification sequence on the given application image memory space.

  • bl_result_t BL_Initialize (void)

    Performs the initialization steps required to configure the bootloader peripherals.

  • bl_result_t BL_BootCommandProcess (uint8_t *commandBuffer, uint16_t commandLength)

    Executes the required action based on the block type received in the bootloader data buffer.

  • void BL_ApplicationStart (void)

    Performs actions to jump the microcontroller (MCU) program counter to the application start address.

  • void BL_InternalKeySet (void)

    Sets the internal key value part that initializes internal memory actions.

  • void BL_InternalKeyClear (void)

    Clears the internal key value to prevent accidental internal memory actions.

  • bl_result_t BL_CopyImageAreas (uint8_t srcImageId, uint8_t destImageId)

    Performs a direct internal memory copy of one image space to another.