4.1.1 bmm_buffer_init Function
C
void bmm_buffer_init(void)Summary
Initializes the buffer module
Description
This function initializes the buffer module. This function should be called before using any other functionality of buffer module
Precondition
None
Parameters
None.
Returns
None.
Example
bmm_buffer_init();
Remarks
This routine is called by the PHY Layer during PHY Initialization (PHY_Init). Application can directly allocate the buffer and use it. Number of Buffers should be defined as per application needs before ausing the buffer