10.8.2 UKCA Declaration of Conformity
Hereby, Microchip Technology Inc. declares that the radio equipment type the RNBD350 module is in compliance with the Radio Equipment Regulations 2017. The full text of the UKCA declaration of conformity for this product is available (under Documents > Certifications) at: www.microchip.com/en-us/product/WBZ351PE.