6.5.2.1 External Antennas
The RNBD350UE modules have an ultra-small surface mount U.FL connector for an external antenna connection. The choice of antenna is limited to the antenna types that the module is tested and approved for.
The RNBD350UE modules are approved to use with the antennas listed in the following table. It is permissible to use a different antenna, provided it is the same antenna type, has the same antenna gain (equal or less than) and similar in-band and out-of-band characteristics are present (refer to the antenna specification sheet for cutoff frequencies).
If other antenna types are used, the OEM installer must conduct the necessary assessments and authorize the antenna with the respective regulatory agencies and ensure compliance.
| Antenna Number | Part Number | Manufacturer | Antenna Gain (dBi) | Antenna Type | Comment |
|---|---|---|---|---|---|
| 1 | W3525B039 | Pulse | 2 | PCB | Cable length 100 mm |
| 2 | RFDPA870915IMAB306 | WALSIN | 1.82 | Dipole | 150 mm |
| 3 | 001-0016 | LSR | 2.5 | PIFA | Flex PCB antenna |
| 4 | 001-0001 | LSR | 2 | Dipole | RPSMA connector |
| 5 | 1461530100 | Molex | 3 | PCB | 100 mm (Dual Band) |
| 6 | ANT-2.4-LPW-125 | Linx Technologies | 2.8 | Dipole | 125 mm |
| 7 | RFA-02-P05-D034 | Alead | 2 | PCB | 150 mm |
| 8 | RFA-02-P33-D034 | Alead | 2 | PCB | 150 mm |
| 9 | ABAR1504-S2450 | ABRACON | 2.28 | PCB | 250 mm |
| 10 | WBZ350 LGA | — | 2.9 | PCB | only for WBZ350 and RNBD350 module |
Note:
| |||||