3.10.2 SPI Handling
| Time | Timing at 40% Interrupt Load(1) | Description | Depends On | Example |
|---|---|---|---|---|
| T0 | 0 or 25 µs | Time from NSS LOW to AVR active (in case AVR sleep mode is enabled) | AVR sleep mode (0 µs, 1 µs or 25 µs) | 25 µs |
| T1 | 17.6 µs | Time from AVR active to beginning of first telegram byte | Internal IRQ (falling edge) | 45 CPU cycles (ISR) + 15 CPU cycles interrupt response time |
| T2 | 16 µs | Time to shift in one SPI-byte with SCK | SCK frequency (maximum 500 kHz) | 8 bit/500 Kbit/s |
| T3 | — | Pause between two bytes. Can be any length including 0 µs | External microcontroller timing | 0 µs |
| T4 | 35.1 µs | Time for ATA8210/15 to handle last byte | Depends on SPI command used | Maximum 120 CPU cycles(2) |
| T5 | 16.1 µs | SPI idle time telegram | Internal data processing | 40 CPU cycles (ISR) + 15 CPU cycles interrupt response time |
Note:
| ||||
| Read Fill Level RX FIFO | 0 | Get Version ROM | 0 |
| — | — | Get Version Flash | 0 |
| Read Fill Level RSSI FIFO | 0 | Customer Configurable Command | XX |
| Get Event Bytes | 0 | System Reset | 0 |
| Read RSSI FIFO | 120 | Trigger EEPROM Secure Write | 65 |
| Read RX FIFO | 120 | Set Voltage Monitor | 85 |
| Write SRAM Register | 110 | OFF Command | 0 |
| Read SRAM Register | 120 | Read Temperature Value | 0 |
| Write EEPROM | 55 | Init SRAM Service | 50 |
| Read EEPROM | 0 | Start RSSI Measurement | 55 |
| — | — | Get RSSI Value | 0 |
| — | — | Read RX FIFO Byte Interrupt | 70 |
| Set System Mode | 55 | Read RSSI FIFO Byte Interrupt | 70 |
| Calibrate and Check | 50 | — | — |
| Patch SPI | XX | — | — |
SPI Data Transfer Description
After NSS is set to LOW by the external microcontroller, the internal AVR core needs 25 µs to wake up from the configured AVR Sleep mode. If the FRC is kept alive by setting the FRC always-on (FRCAO) EEPROM bit in the clock configuration, the time is reduced to 1 µs. If the system never enters any of the available sleep modes, omit the T0. The falling edge of the NSS line triggers an internal interrupt. This interrupt resets and initializes the software state machine responsible for handling SPI communication. During the interrupt service routing, two event bytes (events.system and events.events) are written to the FIFO SPI output to provide early access to the event status. For this reason, finish the interrupt service routine before the transmission of the first telegram byte starts (T1).
After the communication setup is done (T0 + T1), the system is ready to receive the first byte of data. Data bytes can be written continuously or with a pause (T3) between the bytes. The maximum SCK frequency is 500 kHz, resulting in a maximum data rate of 500 Kbit/s.
The SPI communication is finished by setting NSS back to a logical HIGH level. A certain time, T4, must elapse after transmission of the last byte before allowing the NSS to return to HIGH level. T5 is required to internally process the end of the SPI transfer before receiving the next SPI command.