2 Recommended Reading
There are several released Microchip DALI solution documents. It is recommended to
read these to get an overall idea about the DALI system.
- AT03922: DALI Slave with XMEGA® E - Software User Guide (42177) - This document describes the DALI slave based on ATxmega32E5. It demonstrates the software architecture and its application programming interface (API).
- AT04022: DALI Slave with XMEGA E Hardware User Guide (42174) – This document introduces DALI slave hardware design including DALI interface, LED driver based on the ATxmega32E5 device.
- AT06409: DALI Master with ATxmega32E5 User Guide (42224) – This document demonstrates DALI master reference design based on ATxmega32E5, with the DALI bus power supply integrated. It shows the setup process of a DALI system, which is operated via PC software.
- AT01244: DALI Slave Reference Design (42071) – This document describes the DALI slave implementation based on a ATmega88PA device.
- AT10828: DALI Slave Stack for SAM D20/D21 (42386) – This document shows the DALI slave reference design for SAM D20/21 devices.
The above documents include hardware and software packages which can be downloaded from www.microchip.com. They provide hardware design files, software source code, and PC tools.