Introduction
Digital Addressable Lighting Interface (DALI ) is applied in lighting control systems. The DALI stack follows the DALI standard edition 2.0 of IEC 62386-102 released in 2014. The LED module is demonstrated as the device type defined in standard IEC62386-207.
This application note introduces the DALI stack for the Microchip tinyAVR 1-series microcontroller, including:
- Software Structure
- Stack Functionalities
- Stack API Routines
- Demo System Setup