The following tables show extended and removed commands compared with edition 1.
Table 7-1. DALI Slave Edition 2 Extended
Commands| Command name | Opcode byte/Address byte |
|---|
| GO TO LAST ACTIVE LEVEL | 0x0A |
| SAVE PERSISTENT VARIABLES | 0x22 |
| SET OPERATIONG MODE(DTR0) | 0x23 |
| RESET MEMORY BANK(DTR0) | 0x24 |
| IDENTIFY DEVICE | 0x25 |
| SET EXTENDED FADE TIME(DTR0) | 0x30 |
| QUERY OPERATION MODE | 0x9D |
| QUERY LIGNT SOURCE TYPE | 0x9F |
| QUERY MANUFACTURER SPECIFIC MODE | 0xA6 |
| QUERY NEXT DEVICE TYPE | 0xA7 |
| QUERY EXTENDED FADE TIME | 0xA8 |
| QUERY CONTROL GEAR FAILURE | 0xAA |
| PING | 0xAD |
| WRITE MEMORY LOCATION - NO REPLY | 0xC9 |
Table 7-2. DALI Slave Edition 2 Removed
Command| Command name | Address byte |
|---|
| PHYSICAL SELECTION | 0xBD |