6.13.2 Signal Function Macros
Macros representing pointers to signal functions that can be used with the
signal() function.
Attention: These macros are not implemented by
MPLAB XC8.
Include
<signal.h>
Remarks
These macros are constant expressions with distinct values that have a type compatible with
the second argument to and the return value of the signal() function.
| Macro | Indicates |
|---|---|
SIG_DEF | When passed to as the second argument to signal(), a default
signal handler should be used on the signal. |
SIG_ERR | When returned from signal(), the requested signal handling
could not be established. |
SIG_IGN | When passed to as the second argument to signal(), the signal
should be ignored. |