6.10.2 <locale.h> Types
Locale Category Macros
Macros which specify a portion of a locale, usable as the first argument to the
setlocale() function.
Attention: These macros are
not implemented when building with MPLAB XC8 for PIC MCUs. They are implemented for
all other devices and compilers.
Include
<locale.h>
Remarks
The locale category macros defined by this header are tabulated below with that portion of a locale that they affect.
| Macro | Affects |
|---|---|
LC_ALL | The entire locale |
LC_COLLATE | The behavior of the strcoll() and
strxfrm() function |
LC_CTYPE | The behavior of the character handling functions |
LC_MONETARY | The monetary formatting information returned by the
localeconv() function |
LC_NUMERIC | The decimal-point character for the formatted I/O and string
conversion functions; the nonmonetary formatting information
returned by the localeconv() function |
LC_TIME | The behavior of the strftime() and
wcsftime() functions |